필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Fabory
3Nuts
DIN 979 - Hexagon thin slotted and castle nuts, metric coarse and fine pitch thread
Fabory
3Nuts
DIN 979 - Hexagon thin slotted and castle nuts, metric coarse and fine pitch thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Hexagon slotted nut DIN 979 M18x1.5
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal thread diameter
D [mm]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Color
COLOR
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
8
|
M12-SW18
9
|
M12-SW18
10
|
M12x1.5-SW18
(≡)
11
|
M14-SW21
(≡)
12
|
M14x1.5-SW21
13
|
M16
14
|
M16
15
|
M16x1.5
16
|
M18
17
|
M18x1.5
18
|
M20
19
|
M20x1.5
(≡)
20
|
M22-SW34
(≡)
21
|
M22x1.5-SW34
22
|
M24
23
|
M24x1.5
24
|
M24x2
(≡)
25
|
M27
51224.100.001
M10
10.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Stainless steel
A2-35
Hexagon
0.00153
12060.120.001
M12
12.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.01003
51224.120.001
M12
12.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Stainless steel
A2-35
Hexagon
0.00171
12080.120.150
M12X1,50
12.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.01450
12060.140.001
M14
14.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.01970
12080.140.150
M14X1,50
14.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.01900
12060.160.001
M16
16.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.02270
51224.160.001
M16
16.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Stainless steel
A2-35
Hexagon
0.00270
12080.160.150
M16X1,50
16.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.02210
12060.180.001
M18
18.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.03320
12080.180.150
M18X1,50
18.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.03160
12060.200.001
M20
20.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.04110
12080.200.150
M20X1,50
20.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.04352
12060.220.001
M22
22.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.04980
12080.220.150
M22X1,50
22.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.04780
12060.240.001
M24
24.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.06780
12080.240.150
M24X1,50 (?DIN)
24.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.06440
12080.240.200
M24X2,00
24.000
Fabory
DIN 979
Metric fine thread
Right
Castle nut - low
Steel
?04
Plain
Hexagon
0.07300
12060.270.001
M27
27.000
Fabory
DIN 979
Metric thread
Right
Castle nut - low
Steel
04
Plain
Hexagon
0.10300
압축된 표현 표시(34 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Fabory
- DIN 979
주문번호
12080.180.150
Shorttext
Hexagon thin slotted and castle nuts, metric coarse and fine pitch thread
최근 변경
02.05.2022 11:12:58
단위
키 워드
Hexagon thin slotted
castle nuts
fine pitch thread
metric coarse
Classifications
기능별
BYFUNC_CONNECTING 연결
BYFUNC_SCREWING 나사조임
ICS
21.060.20 Muttern
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-07-02 너트, 드라이브가 있는 평평한 와셔면
제품 클래스
A,B
허용 오차
6H
치수 표준의 게시 날짜(년-월)
DIN 979
표준 제한 치수 및 모양 공차
DIN 13-12/-15
23-11-07-16 너트, 드라이브 미포함
ECLASS 11.1
23-11-07-02 Nut, flat washer face with drive
Product class
A,B
Tolerance
6H
Publication date of the dimensional standard (year-month)
DIN 979
Tolerance information in accordance with norm
DIN 13-12/-15
ECLASS 10.1
23-11-07-04 캐스텔 너트
Product class
A,B
Thread design according to standard letter
DIN 202
Tolerance
6H
Publication date of the dimensional standard (year-month)
DIN 979
Tolerance information in accordance with norm
DIN 13-12/-15
Product class in accordance with norm
DIN ISO 4759-1
ECLASS 6.2
23-11-07-04 Castel nut
Product class
A,B
Thread design according to standard letter
DIN 202
Tolerance
6H
Publication date (year-month)
DIN 979
Tolerance information in accordance with norm
DIN 13-12/-15
Product class in accordance with norm
DIN ISO 4759-1
ECLASS 5.1
23-11-07-04 Castel nut
Product class
A,B
Thread design according to standard letter
DIN 202
Tolerance
6H
Publication date (year-month)
DIN 979
Tolerance information in accordance with norm
DIN 13-12/-15
Product class in accordance with norm
DIN ISO 4759-1
ECLASS 5.0
23-11-07-04 04
Lettre reconn. filetage
M
Lettre reconn. filetage,
DIN 202
Norme dimension
DIN 979
Classe de produit
A,B
Classe de produit confor
DIN ISO 4759-1
Tolérance
6H
Tolérance, conforme norm
DIN 13-12/-15
ETIM 10.0
EC003863 Nut
EC000096 Slide nut
ETIM 7.0
EC000129 Hexagon nut
PCon
NUTS Muttern
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP2